TIDUEY0 November 2020
The digital filter of the delta-sigma ADC can be used effectively when its modulation frequency is 2N times the switching frequency of the buck converter. Figure 2-4 shows ADS131M08 delta-sigma sinc filter frequency response. ADC frequency tuning will make sure of maximum attenuation of switching noise without decreasing the system bandwidth.
Figure 2-4 Sinc Digital Filter Response.