TIDUEY1B November   2020  – April 2024 BQ25798

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS25750D
      2. 2.3.2 BQ25798
    4. 2.4 System Design Theory
      1. 2.4.1 TPS25750D PD Controller
      2. 2.4.2 BQ25798 Battery Charger
      3. 2.4.3 TPS54531 Buck Converter
      4. 2.4.4 TLV75533 LDO
      5. 2.4.5 USB Type-C® Receptacle
      6. 2.4.6 Supporting Components for Programming
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware and Software Requirements
    2. 3.2 Application Customization Tool
    3. 3.3 Test Setup
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 Altium Project
    2. 4.2 Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author
  12. 6Revision History

Application Customization Tool

Configuration Process


GUID-20230719-SS0I-34LV-P3SH-LR2DPDB4HN76-low.svg

Figure 3-1 TPS25750 Application Selection

First, the select the configuration depending on the application. For this reference design, choose the first option, which is selected by default as shown in Figure 3-1.

GUID-20201106-CA0I-BXTK-VVZG-CBVDNXWQMRPM-low.pngFigure 3-2 Supported Power Questions

Questions 2 through 6 are used to set up the power and data configurations as needed for this reference design. TIDA-050047 is capable of sourcing up to 45 W (15 V, 3 A or 20 V, 2.25 A) and sinking up to 66 W. Depending on your preference, you can select the settings as you wish to test them. For this reference design, the settings shown in Figure 3-2 can be followed.

GUID-20201110-CA0I-666D-XNBD-TMDXWJNFVDXF-low.pngFigure 3-3 Vendor or Product ID Information

Questions 7 and 8 pertain to the Vendor ID and Product ID, these are not necessary but if you want to input your own, you can do this here. For this project, the second option can be used for both questions.


GUID-20230719-SS0I-KLM7-TM9N-RHMTP74CRBPG-low.svg

Figure 3-4 Battery Charger Questions

The last section asks questions regarding the battery charger configuration. For this design, the battery charger used is the BQ25798, so the first option can be selected here. The following questions can be filled in to how you would want to test. For example

  • Battery charging voltage you can choose to input 12 V for a 3s battery
  • Battery charging current can be set to 3 A
  • Charge termination current is set to a low 400 mA, this is the current that the battery charges at once the battery has reached almost full capacity
  • Pre-charge current depends on the selected battery charger, select 400 mA for the BQ25798 device

GUID-20230719-SS0I-9QT6-GWM4-PDG4GCCRRFS3-low.svg

Figure 3-5 Exporting the Selected Settings

When all of the questions are answered, the configuration file is ready to be programmed. There are a few options here to do so, the simplest option is to use the Aardvark™ header. Export the binary using the Generate Full Flash Binary option and then use Flash Center by Total Phase to program the selected configurations to the TPS25750D. If the customer board makes use of a TIVA chip, the binary can be flashed using Flash To Device From Current Configuration.