TIDUEY9 April 2021
The mmWave SafeTI Diagnostic Library (SDL) is a collection of functions for access to safety functions and response handlers for various safety mechanisms for TI mmWave sensors. These functions assist in the development of software applications involving functional safety.
The SDL provides a collection of diagnostic APIs and low-level driver functions to access the diagnostic features. These safety mechanisms are defined in the mmWave Device Safety Manual.
Chip Support Library (CSL) Register and Function Layer is a hardware abstraction layer that provides a low-level API for the application code to interface to the hardware.
Diagnostics Library (diag) is the Software diagnostics library that provides APIs to access Safety functions and inject/detect faults. The SDL uses CSL to interface to the hardware.

Red blocks are Function safety quality, all relevant documents and reports are provided in SDL package.
The Diagnostic Library provides the implementation of the diagnostics specified in the mmWave Device Safety Manual.
Diagnostic test categories (based on time duration):
Diagnostic Test Tupe-
Typical DIAG Test Flow