TIDUEZ6 December 2021 TPS62912 , TPS62913
In this design, RF PLL LMX2820 is used as a frequency synthesizer for clocking the data converter. The LMX2820 requires lower clock jitter and therefore lower phase noise to generate the required higher sampling clocks. Phase noise is directly impacted by the power supply noise and ripple.
This design has included both the 3.3-V supply options from high efficiency, low noise and low-ripple synchronous buck converter (TPS62913) and high-accuracy low noise LDO (TPS7A5301). The LMX2820 phase-noise performance measured with both supply options and results shows very equivalent results. Hence, the LMX2820 is powered up with the TPS62913 in this design and all AFE7950 performance results are with the TPS62913 on clocking board.
Figure 1-6 and Figure 1-7 show the phase noise and jitter performance of the LMX2820 at 9-GHz operating frequency with TPS62913 and TPS7A5301.
Figure 1-6 LMX2820 Phase Noise With
TPS7A5A01
Figure 1-7 LMX2820 Phase Noise With
TPS62913