TIDUF14 October 2022
Use the following procedures before running this design board. The design was constructed with 16s pack configurations. The board was tested using DC source and 4900-μF electrolytic capacitor in parallel to simulate the total pack. Sixteen 1-kΩ resisters in series are used to divide the pack voltage and simulate 16s battery cells.
Figure 3-1 shows the charge process setup example.
Figure 3-2 shows the discharge process setup example.