TIDUF55 November 2023
Use the following procedures before running this design board. The design was constructed with rack configurations. The board was tested using 32S-BMU (TIDA-010271) to simulate a pack. USBCANFD-200U is used to send the CAN messages in a duty cycle to simulate PCS and BSMU. The relay uses EVC500 of TE. DC source supplies input VDC to power and relay driver circuit.
Figure 3-17 shows the relay driver circuit.