TIDUFB9 April 2025
The sensor was placed in an open space for testing. The detection of human presence at 15m in boresight was captured in this test. Using MATLAB®, TI analyzed the antenna radiation pattern and angle error across the FoV with data collected from the anechoic chamber. The following tests are demonstrated here: