TIDUFC8A July   2025  – July 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Introduction
      2. 2.2.2 Basic Operation Principles and ZVS Requirements
    3. 2.3 Highlighted Products
      1. 2.3.1 UCC27288
      2. 2.3.2 UCC23513
      3. 2.3.3 TMS320F2800137
      4. 2.3.4 TLV9062
      5. 2.3.5 INA181
      6. 2.3.6 TPSM861252
      7. 2.3.7 AMC0311R
  9. 3System Design Theory
    1. 3.1 Design Theory
      1. 3.1.1 Resonant Tank Design
      2. 3.1.2 Full-Range ZVS Realization
      3. 3.1.3 Total Control Algorithm
      4. 3.1.4 Resonant Tank RMS Current Analysis
    2. 3.2 Hardware Design Theory
      1. 3.2.1 Resonant Capacitors
      2. 3.2.2 Power Stage
      3. 3.2.3 Voltage Sensing
      4. 3.2.4 Current Sensing
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
      1. 4.2.1 Simulation
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

Test Setup

To test the efficiency of this reference design, use the setup shown in Figure 4-1.

TIDA-010966 Test SetupFigure 4-1 Test Setup
  • As a bidirectional converter, both the input and output need to connect to a source and a load, where the voltage source and load need to support 300W (24V|40V to 60V).
  • Auxiliary power supply to provide one channel for 12V, 1A and two channels for 15V, 1A
  • One TMDSCNCD2800137 control card
  • Power analyzer
  • Oscilloscope with isolated probes for voltage and current

Figure 4-2 shows the board image.

TIDA-010966 TIDA-010966 BoardFigure 4-2 TIDA-010966 Board