TIDUFC8A July 2025 – July 2026
The TLV9061 (single), TLV9062 (dual), and TLV9064 (quad) devices are single-, dual-, and quad low-voltage (1.8V to 5.5V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities.
These devices are highly cost-effective options for applications where low-voltage operation, a small footprint, and high capacitive load drive are required.
Although the capacitive load drive of the TLV906x is 100pF, the resistive open-loop output impedance makes stabilizing with higher capacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8V to 5.5V), with performance specifications similar to the OPAx316 and TLVx316 devices.
The TLV906xS devices include a shutdown mode that allow the amplifiers to switch into standby mode with typical current consumption less than 1µA.
The TLV906xS family helps simplify system design, because the family is unity-gain stable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrive condition.
Micro-size packages, such as X2SON and X2QFN, are offered for all the channel variants (single, dual, and quad), along with industry-standard packages, such as SOIC, MSOP, SOT-23, and TSSOP.