TIDUFC8A July 2025 – July 2026
This design needs to sense input voltage to perform a constant voltage loop when in reverse mode. The primary DC voltage needs to be sensed.
Figure 3-5 shows the primary voltage sensing circuit. The maximum primary bus voltage to be sensed is 30V, and MCU is put on secondary side. Therefore, choose AMC0311R to sense the primary side DC voltage.
Figure 3-6 shows the secondary voltage sensing circuit. The maximum secondary battery voltage to be sensed is 60V and is scaled down by a resistor divider network to 2.07V, which is compatible to the 3.3V input of the TLV9062.