TIDUFF9
September 2025
1
Description
Resources
Features
Applications
6
1
System Description
2
Power Design Parameters
3
Sequencing
3.1
Start-Up
3.2
Shutdown
4
Schematics
5
Front-End Protection
6
Multiple Peripheral Rail Buck Converter PMICs
7
Low-Voltage, High-Current, Core Rail Buck Converter
8
Voltage Supervisor
9
Summary
10
Documentation Support
Trademarks
3.1
Start-Up
Figure 3-1
and
Figure 3-2
show the start-up timing of the power rails
Figure 3-1
2VE3858 Device POL Rails Start-Up Sequence 1
Figure 3-2
2VE3858 Device POL Rails Start-Up Sequence 2