TIDUFF9 September   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1 System Description
  8. 2 Power Design Parameters
  9. 3 Sequencing
    1. 3.1 Start-Up
    2. 3.2 Shutdown
  10. 4 Schematics
  11. 5 Front-End Protection
  12. 6 Multiple Peripheral Rail Buck Converter PMICs
  13. 7 Low-Voltage, High-Current, Core Rail Buck Converter
  14. 8 Voltage Supervisor
  15. 9 Summary
  16. 10Documentation Support
  17.   Trademarks

Front-End Protection

An LM74910-Q1 front-end protection (FEP) circuit is found at the main input of the circuit at the main power source connection. This FEP controller provides features such as:

  • Reverse-polarity protection
  • Programmable overcurrent protection (OCP) disconnect (through R1, R2, R4, and R16 component values)
  • Programmable undervoltage disconnect protection and lockout protection (through R2 and R9 divider values)
  • Programmable overvoltage disconnect protection and lockout protection (through R6 and R11 divider values)
  • Programmable protection delay time and fault delay time (through C13, from the TMR pin to GND)
  • Current monitoring (through R1, R2, R4, and R13 components values)

Other options are available for the front-end protection IC, aside from the LM74910-Q1. See also the Texas Instruments website and search in the Ideal diode/ORing controllers section for alternatives.