TIDUFG6A December 2025 – June 2026
To avoid the sampling timing overlaps for the current and position of each axis since the three ADC modules and three SPI controllers are peripheral resources shared between all axes. Hence, a specific control scheme is employed in this reference design. Figure 3-3 shows the timing scheme for all axes FOC loop of motor control. The SOCA event timing which triggers the ADC sampling of each axis is staggered to ensure only one axis current is sampled during one time. And also, the position data is requested in the ADC interrupt service routine during the same time. With this control scheme, all six axes FOC loops are calculated without any overlaps and within a certain cycle time of 16kHz. While the PWM switching frequency is set to 64kHz to reduce the ripple current of the motor.