TIDUFG8 December 2025
This reference design incorporates RJ45 connectors with integrated magnetics from Würth Elektronik to facilitate robust and reliable 100Mbps Ethernet communication.
The DP83826A PHY requires voltage-mode magnetics for effective operation. Critically, the center taps of the magnetics are connected individually to ground and not shorted together or connected to VCC. This voltage-mode configuration offers several advantages over current-mode magnetics, including reduced bill of materials (BOM), lower power dissipation, and improved radio frequency (RF) performance.
The A-version PHY is recommended for achieving the lowest EtherCAT latency and effective electromagnetic interference (EMI) performance.