TIDUFG8 December 2025
The multiprotocol industrial Ethernet subsystem operates from a single 5V input. All required voltage rails are generated by the TPS65214 PMIC, which powers the MCU, Ethernet PHYs, memory, and supporting logic. The voltage rails that the PMIC generates are 1.25V for the MCU core, 1.8V, and 3.3V.