SLOA250C July   2017  – June 2022 TAS2505 , TAS2505-Q1

 

  1.   Abstract
  2. 1Trademarks
  3. 2What are Diagnostics and Why are They Important?
  4. 3Diagnostics Features in TAS2505
    1. 3.1 Short Circuit Detection
    2. 3.2 Over-Temperature Detection
  5. 4External Diagnostics
    1. 4.1 Diagnostic Circuit #1
    2. 4.2 Communication to Host and Action
    3. 4.3 Diagnostic Circuit #2
    4. 4.4 Diagnostic Circuit #3
  6. 5Revision History

Abstract

This application note details automotive diagnostics and the benefits the TAS2505-Q1 provides to automotive system design and reliability. In this note, implementing diagnostics in the TAS2505 is described in length. Some of the features discussed in this document are built-in to the device and other features are highlighted to show examples of external implementations that have minimal size/cost impact to the design.