SDLS144D April   1985  – October 2016 SN54LS240 , SN54LS241 , SN54LS244 , SN54S240 , SN54S241 , SN54S244 , SN74LS240 , SN74LS241 , SN74LS244 , SN74S240 , SN74S241 , SN74S244

 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics - SNx4LS24x
    6. 6.6 Electrical Characteristics - SNx4S24x
    7. 6.7 Switching Characteristics - SNx4LS24x
    8. 6.8 Switching Characteristics - SNx4S24x
    9. 6.9 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 SN54LS24x and SN74LS24x Devices
    2. 7.2 SN54S24x and SN74S24x Devices
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 3-State Outputs
      2. 8.3.2 PNP Inputs
      3. 8.3.3 Hysteresis on Bus Inputs
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resource
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Inputs Tolerant Down to 2 V, Compatible With
    3.3-V or 2.5-V Logic Inputs
  • Maximum tpd of 15 ns at 5 V
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers
  • PNP Inputs Reduce DC Loading
  • Hysteresis at Inputs Improves Noise Margins

2 Applications

  • Servers
  • LED Displays
  • Network Switches
  • Telecom Infrastructure
  • Motor Drivers
  • I/O Expanders

3 Description

The SNx4LS24x, SNx4S24x octal buffers and line drivers are designed specifically to improve both the performance and density of three-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The designer has a choice of selected combinations of inverting and non-inverting outputs, symmetrical, active-low output-control (G) inputs, and complementary output-control (G and G) inputs. These devices feature high fan-out, improved fan-in, and 400-mV noise margin. The SN74LS24x and SN74S24x devices can be used to drive terminated lines down to 133 Ω.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN54LS24x,
SN54S24x
CDIP (20) – J 24.20 mm × 6.92 mm
CFP (20) – W 7.02 mm × 13.72 mm
LCCC (20) – FK 8.89 mm × 8.89 mm
SN74LS240,
SN74LS244
SSOP (20) – DB 7.20 mm × 5.30 mm
SN74LS24x,
SN74S24x
SOIC (20) – DW 12.80 mm × 7.50 mm
PDIP (20) – N 24.33 mm × 6.35 mm
SN74LS24x SOP (20) – NS 7.80 mm × 12.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram (Positive Logic)

SN54LS240 SN54LS241 SN54LS244 SN54S240 SN54S241 SN54S244 SN74LS240 SN74LS241 SN74LS244 SN74S240 SN74S241 SN74S244 sdls144_logicdiag.gif