SCAS699C August 2003 – June 2014 SN74LVC16244A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 16-bit buffer/driver is designed for 1.65-V to
3.6-V VCC operation. The SN74LVC16244A device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74LVC16244A | TSSOP (48) | 12.50 mm × 6.10 mm |
| TVSOP (48) | 9.70 mm × 4.40 mm | |
| SSOP (48) | 15.88 mm × 7.49 mm |