Intelligent Fall Detection Using TI mmWave Sensors
The fall detection systems of the future can use sensor-driven solutions to provide non-contact, non-privacy invasive sensing through accurate point-cloud data.
00:02:07|20 Aug 2019
TI’s IWR6843 millimeter wave (mmWave) sensors enable high-accuracy fall detection without the need for contact with the person being monitored, thus maintaining privacy. The sensors can detect in all lighting conditions, in addition to sensing through materials, and provide data parameters to the system of range, angle and velocity in a scene by leveraging 3D point-cloud information.