.47 1080p LED Reference Design: TRP In-line Bottom Illumination Architecture
This video and associated Zemax design file provides a starting point to create an illumination design for the .47 1080p TRP device.
00:01:09|30 Apr 2025
This video and the associated Zemax design file provides a starting point to create an illumination design for the .47 1080p TRP device. It utilizes red, green, blue LEDs and a fly-eye microlens array to provide uniform illumination of the DMD device. The projection lens is not provided as it is often a customer specific application. For more information, please visit ti.com/dlp.