Minimize power loss. Deliver maximum power without draining battery life. Our buck-boost, inverting and split-rail products simplify power-supply design with integrated components that help you shrink overall solution size, minimize power loss and extend battery life for a wide range of electronic devices. Choose from our broad portfolio of products that feature low quiescent current, high power density and low EMI.

Browse by category


Power modules (integrated magnetics)

The simplest and smallest option for step-down and step-up DC/DC voltage conversion.

Converters (integrated FET)

Balance simplicity and flexibility with integrated-FET step-down voltage converters

Controllers (external FET)

Achieve high reliability in high-power, thermally-demanding applications

Technical resources

Application note

How to Achieve Low EMI with TPS55288 Buck-Boost Converter

Get an analysis of the root cause of EMI noise and design guidelines to help you minimize EMI noise, including layout and circuit-level design tips.
Application note

LM5176 Power Sharing Between Two Parallel, Four-Switch Buck-Boost Converters

This application report presents a cost-effective solution to achieve  balanced load sharing between the two paralleled converters within 1% error, without sacrificing overall performance.
Technical article

Four-switch buck-boost layout tip No. 4: routing gate-drive and return paths

Printed circuit board (PCB) layout design plays a critical role in achieving high performance for a four-switch buck-boost regulator. Read this article to learn about optimal routing of the gate-drive and return paths.

Design & development resources

WEBENCH® Power Designer

WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool

PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool

Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)