Smart and efficient power conversion for your processor core. Harnessing our expertise and industry leadership in multiphase solutions for CPU cores, we create high-density, energy-efficient core power solutions tailored to needs of AI-driven high computing. Pair our smart monitoring power stages or modules with our super fast transient controllers for a streamlined DC/DC power supply. With our diverse portfolio of power devices and multiphase controllers, we empower power-supply design of your CPUs, GPUs, SoCs, or Custom ASICs and FPGAs for use in enterprise servers, datacenters, networking and communications.
Browse by category
Controllers
Power stages
Related resources
Power for embedded systems
Why choose our multiphase core power solutions?
Engineering high-performance, reliable and efficient multiphase core solutions
Enhanced nonlinear control and flexibility for asymmetrical board designs
Our D-CAP+™ control architecture enables a fast load transient response, increasing efficiency in your power designs.
Benefits:
- Constant on-time adapts to the input and output voltages.
- Fast and accurate response enables dynamic current sharing.
- A combination of averaged phase currents and compensation voltage regulates the feedback voltage for the compensation loop.
- Natural phase interleaving and constant current balancing between phases.
- True current-mode control as the output inductance does not affect voltage-loop stability.
Flexible power reference design for high performance Xilinx and Intel FPGA platforms
D-CAP+™ Control for Multiphase Step-Down Voltage Regulators for Powering Microp
Package optimization for enhanced electrical and thermal performance
Our smart power stages and power modules in PowerStack™ and HotRod™ packages can replace the traditional bond-wire quad flat no-lead package and stacking using large metal chips.
Benefits:
- Reduced parasitic loop inductance for faster switching and improved efficiency.
- Improved thermal performance, especially when using the large die attach pad on center pad.
Package optimization – HotRod™ QFN and enhanced HotRod™ QFN
PowerStack™ packaging technology overview
Intelligent drivers for advanced telemetry and protection for a simplified and reliable design
Our NexFET™ technology power stage in our flip-chip HotRod™ package provides optimized efficiency and power density. Our power stages are also integrated with an intelligent driver circuit.
Benefits:
- Cycle-by-cycle temperature-compensated bidirectional current sensing ensures up to 2.5% accuracy at ambient temperatures and 3% in overtemperature conditions.
- Temperature monitoring of resolutions ±2°C.
- Cycle-by-cycle overcurrent limiting, negative overcurrent, high-side short-circuit and overtemperature detection.
- Enhanced handshake and fault diagnostics when paired with certain TI controllers.
Technical Resources
An introduction to multiphase buck regulators
An introduction to the D-CAP+™ modulator and its real world performance
Power loss calculation with CSI consideration for synchronous buck converters (Rev. A)
Discover featured applications
Shrink overall solution size, improve transient response and output voltage ripple, optimize efficiency, and strengthen system protection with our multiphase DC/DC power conversions solutions.
Benefits:
- PowerStack™ packaging technology eliminates parasitics, while a large ground leadframe provides excellent thermal performance.
- Cycle-by-cycle accurate temperature-compensated bidirectional current sensing improves system monitoring.
- Advanced fault monitoring improves system reliability.
- Integrated MOSFETs, smart drivers and current sensors provide switching functionality that removes passive components, simplifying printed circuit board layout.
- D-CAP+™ technology on our dual phase controllers enhances nonlinear control, provides flexibility for asymmetrical board designs.
Featured resources
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95420RCB – 50-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95411 – 65-A peak continuous current synchronous buck NexFET™ power stage
Enable power solutions beyond 1,000A for network switches, routers and smart NIC application with fast transient response, optimize efficiency and strengthen system protection.
Our high current smart power stages with active sharing feature for stackability enables higher power requirements.
Benefits:
- Active current-sharing phase-doubling power-stage technology ensures accurate current sharing among stacked power stages.
- PowerStack™ packaging technology eliminates parasitics, while a large ground leadframe provides excellent thermal performance.
- D-CAP+™ technology on our dual phase controllers enhances nonlinear control, provides flexibility for asymmetrical board designs.
Featured resources
- CSD95430 – 90-A peak continuous-current synchronous-buck NexFET™ smart power stage
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95420RCB – 50-A peak continuous synchronous buck NexFET™ smart power stage
Compact higher DC/DC power solution for AI hardware accelerator and graphical processing units (GPUs) with fast transient response, maximum efficiency and advanced system protection.
Our flexible, scalable controllers include high-current smart power stages and fast transient controllers.
Benefits:
- 25V field-effect transistor technology enables input voltage ranges as high as 16V.
- Cycle-by-cycle temperature-compensated bidirectional current sensing improves system monitoring.
- Advanced fault monitoring improves system reliability.
- Integrated MOSFETs, smart drivers and current sensors provide switching functionality that removes passive components, simplifying printed circuit board layouts.
Featured resources
- CSD96415 – 80-A peak continuous current synchronous buck NexFET™ power stage
- CSD96416 – 50-A peak continuous current synchronous buck NexFET™ smart power stage
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
Design & development resources
Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface
The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the (...)
TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module
Dual-channel (12+0, 11+1 or 10+2 phases), D-CAP+ step-down, DC-DC analog with PMBus interface EVM
The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.
The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The (...)