Powering the innovations of tomorrow
How accurate sensing enables better system performance and increased efficiency
Why choose our sensing technology?
Explore our sensing technologies
Accurate and fast current sensing for every system
Advancements in current-sensing performance have enabled us to build on subsequent generations of innovation and deliver more accurate results with each measurement. Our devices enable bandwidths up to 1.3MHz at gain, enabling fast-reacting systems with more precise control and protection.
Benefits:
- Maximum errors as low as 1µV offset.
- Gain errors as low as 0.01%.
- Drift over temperature as low as 0.01µV/°C.
4 key current-sensing design trends that are powering electrification
An Engineer's Guide to Current Sensing (Rev. B)
Explore current-sensing trends in EV charging and solar energy
Featured products for current sensing
Maximize system performance with accurare and relaible voltage measurement
Whether you need to measure an AC or DC voltage, our diverse portfolio of isolated and non-isolated voltage-sensing solutions enable industry-leading accuracy to maximize system performance. For simpler design, we offer highly integrated solutions that reduce external component count, saving board space and costs. Building on decades of innovation, our voltage-sensing technology delivers more accurate measurements for precise control and protection.
Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)
Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators (Rev. A)
Small-Size INA500x Versus Discrete Difference Amps
Featured products for voltage sensing
AMC0381D-Q1ACTIVE
AMC0311R-Q1ACTIVE
Achieve precise measurements of linear or rotational motion
Optimize position-sensing applications for high performance, low power or cost. Our high-accuracy, low-drift productcs offer advanced capabilities including open and close detection, motor commutation, rotary encoding, angle sensing and linear displacement.
Benefits:
- High-performance Hall-effect sensors with jitter and output delay below 5µs.
- 3D linear sensors with 2.6% sensitivity drift up to 20KSPS.
- High-precision (0.1° typ) AMR angle sensor with 360° range.
- Solutions for cost-optimized designs.
- High-accuracy inductive solutions for precision measurements of approximately 1µm resolution and rotational speeds up to 480Krpm.
- Wide portfolio of ultrasonic solutions including integrated DSP and logarithmic amplifier.
How Position Sensors Enable Innovation in Automotive and Industrial Applications (Rev. A)
Improve System Performance With Linear 3D Hall-Effect Position Sensors
Precision labs series: Magnetic sensors
Featured products for position sensing
High-resolution proximity sensing for more intelligent and efficient applications
Enable sensing applications with long range and edge intelligence that can withstand tough environmental conditions. From low-power simple motion detection to high-end imaging, our broad portfolio offers a solution to meet your needs.
Benefits of our millimeter-wave (mmWave) radar sensors:
- Detect and track multiple objects in 3D at < 1mm and 1 degree of accuracy.
- Detect static and moving objects in challenging environmental conditions.
Proximity Sensing’s Role in Enabling Emerging Markets
The fundamentals of millimeter wave radar sensors (Rev. A)
How 60GHz Radar Sensors Reduce False Detections for Sensing Applications
Featured products for proximity sensing
Increase system performance, safety and reliability
Our environmental-sensing portfolio can help you achieve reliable temperature, humidity and pressure measurements in your system. With 40 years of experience, we are known for designing and manufacturing sensors that maximize system performance by achieving higher accuracy and lower power consumption in compact packages.
Benefits:
- Choose from more than 200 options.
- Create zero-calibration designs.
- Achieve accuracy up to ±0.08°C.
Temperature sensing fundamentals
An Engineer's Guide to Temperature Sensing (Rev. A)
Precision labs series: Humidity sensors
Achieve accurate measurement of visible IR, XYZ and RGB light spectrums
Whether you need tamper detection, LED and display brightness adjustment, color adjustment, day versus night detection or camera management in your system, we have a light sensor to meet your needs. Our light sensors ensure high performance in all lighting conditions with excellent spectral matching, fast conversion time, low power consumption, high resolution and unmatched color accuracy.
How to Select a Light Sensor for Your Application (Rev. C)
Choosing Between RGB and XYZ Color Sensors for Adaptive Lighting Adjustments (Rev. A)
Precision labs series: Light sensors
Featured products for light sensing
Browse products by category
Current sensing
- General-purpose operational amplifiers
- Precision operational amplifiers (Vos<1mV)
- High-speed operational amplifiers (GBW ≥ 50 MHz)
- Instrumentation amplifiers
- Analog current-sense amplifiers
- Difference amplifiers
- Digital power monitors
- Isolated amplifiers
- Isolated analog-to-digital converters
- Hall-effect current sensors
- Isolated comparators
- Current-sense amplifiers with integrated shunt
- Digital power monitors with integrated shunt