Protectores de baterías
Reliable battery protection with advanced precision and integration
We understand performance and safety are major care-abouts for battery packs with lithium-based (li-ion and li-polymer) chemistries. That is why we design our battery protection ICs to detect a variety of fault conditions including overvoltage, undervoltage, discharge overcurrent and short circuit in single-cell and multi-cell batteries, so you can enhance the safety of your battery pack.
Buscar por categoría
Select by type
Nuevos productos
Protectores de baterías
Monitor y protector de baja potencia para 2S a 7S con medición de tensión de celda de alta precisión
Precio aprox. (USD) 1ku | 0.62
Protectores de baterías
Protector de tensión de muy baja potencia para baterías de iones de litio de 3 a 5 celdas
Precio aprox. (USD) 1ku | 0.6
Recursos técnicos
Video
How to stack non-automotive protectors and monitors
Learn how our battery monitors and protectors can be used in a stacked configuration.
Video
Design considerations for high-cell-count battery packs in industrial applications
Watch this video to understand the pros and cons of basic system configurations, including gauges, monitors and primary or secondary protectors while offering examples for different battery types.
Video
Battery Protector, Monitor or Gauge?
Get a short overview of system requirements to help you choose a battery protector, monitor or gauge.
Descubra aplicaciones destacadas
Recursos de diseño y desarrollo
Diseño de referencia
Diseño de referencia del paquete de baterías de 10 s a 16 s con medición de celdas precisa y control
Este diseño de referencia es un paquete de baterías LiFePO4 con un bajo consumo de corriente en modo de espera y de envío y una alta precisión de voltaje de celda de litio de iones (Li-ion) de 10s–16s. Supervisa cada voltaje de celda, corriente de paquete, celda y temperatura MOSFET con alta (...)
Diseño de referencia
Diseño de referencia del protector de batería contra sobretensión apilada
The secondary level protectors for 48V-60V battery systems are being mandated in industrial applications. The TIDA-00108 reference design introduces the user to implement a robust stacked architecture, without compromising high accuracy voltage detection system for a 10s-15s series (...)
Diseño de referencia
Diseño de referencia de IC de protección de baterías de iones de litio o polímeros de litio de una c
The bq297xy device provides the protection functions for Li-Ion/Li-Polymer cells, and monitors across the external power FETs for protection due to high charge or discharge currents. In addition, there is overcharge and depleted battery monitoring and protection. These features are implemented with (...)