Página principal
Videoteca

Insulation monitoring in high voltage EV charging and solar energy designs

00:01:33 | 09 MAY 2023

This demo features an electric bridge DC insulation monitoring (DC-IM) method which allows an accurate symmetrical and asymmetrical insulation leakage detection mechanism and an isolation resistance detection mechanism. A new generation of isolated amplifiers and switchers that enable isolation without an external supply on the hot side while the MCU powers the isolation device from the cold side.

Medios

  • arrow-right For more information, download the reference design
  • arrow-right Learn more about achieving higher-reliability isolation with solid-state relays
  • arrow-right Discover more technology for high voltage systems at TI