Página principal
Videoteca

90W USB Type-C® and USB PD charger reference design

00:00:51 | 14 JUL 2026

This reference design is a 90W automotive charger for dual Type-C® and USB Power Delivery (PD) with 60W maximum power per port. The TPS25772-Q1 is used as a dual USB Type-C PD controller with an integrated buck-boost regulator. The TPS55389-Q1 is used as a buck-boost regulator for the second port. The board is compliant with stringent CISPR 25 Class 5 conducted and radiated EMI. 

Medios

  • arrow-right Learn more about PMP41169 reference design
  • arrow-right Evaluate TPS25772-Q1 dual-port USB Type-C® PD controller
  • arrow-right Learn more about USB Type-C and USB Power Delivery ICs
  • arrow-right Learn more about automotive USB charging