PMP41169

PMP41169

Design files

Overview

This reference design is a 90W automotive charger for dual USB Type-C® and USB power delivery (PD) with 60W maximum power per port. The TPS25772- Q1 is used as a dual USB Type-C PD controller with a buck-boost regulator. The TPS55x89-Q1 is used as a buck-boost regulator for another port. The board is compliant with the stringent CISPR 25 Class 5 conducted and radiated electromagnetic interference (EMI).

Features
  • USB Type-C PD charger with one port maximum 60W, dual port 90W output
  • Compliance with the CISPR 25 Class 5 EMI standard
  • Cost efficient without common mode inductor
  • High efficiency with 96.6% peak efficiency
  • Compact form factor: 45mm × 45mm × 10mm
Output voltage options PMP41169.1 PMP41169.2
Vin (Min) (V) 6.8 6.8
Vin (Max) (V) 18 18
Vout (Nom) (V) 20 20
Iout (Max) (A) 3 3
Output Power (W) 60 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT241.PDF (526 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEW3.PDF (326 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25772-Q1Automotive dual-port USB Type-C® PD controller with buck-boost regulator and smart power management

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report CISPR 25 Class 5, 400kHz-Rated, 90W Automotive Dual USB Type-C® and USB PD Charger Reference Design PDF | HTML Mar 17, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos