Optical reference design for .23" Digital Micromirror Device (DMD)
00:08:15
|
2019 년 01 월 28 일
This training discusses the ideal illumination design layout when using a 0.23" DMD, optimized for a 1mm x 1mm LED. It also discusses the optical components for the design, as well as the geometric efficiency of two popular LED sizes.
리소스
download 프레젠테이션-
download Learn more about brightness requirements and tradeoffs when designing your optical subsystem using DLP DMDs. -
arrow-right Take a look at the 0.23" DMD portfolio -
download App note: Getting started with DLP display technology -
arrow-right Check out the rest of the DLP Labs Display modules
이 비디오는 시리즈의 일부입니다.
-
Precision Labs 시리즈: DLP® Labs - 디스플레이
video-playlist (19 videos)