Dynamic ground projection with DLP Auto Technology
00:01:20
|
2020 년 11 월 05 일
A small lighting module utilizing the automotive grade DLP3021-Q1 digital micromirror device (DMD) can display an endless number of patterns in any color imaginable. OEMs are not only excited about the styling and customization possibilities features enabled by this product, but also by the possibility of the module to display warnings and alerts to the driver, pedestrians or nearby vehicles.
리소스
-
arrow-right Learn more about the DLP3021-Q1 chipset for dynamic ground projection designs -
arrow-right Technical article: Creating V2X communication using dynamic ground projection -
arrow-right Discover the DLP3021-Q1 chipset for exterior lighting applications, including dynamic ground projection -
arrow-right Evaluate the DLP5531-Q1 chipset for high resolution automotive headlight applications
이 비디오는 시리즈의 일부입니다.
-
Precision labs 시리즈: DLP® Labs - 오토모티브
video-playlist (26 videos)