홈
비디오 라이브러리

Paralleling multiple 18 A space-grade DC/DC converter to increase current delivery capability

00:01:11 | 2023 년 06 월 20 일

The TPS7H4001-SP 3–7 VIN, 18 A, radiation hardened QML Class-V DC-DC buck converter offers best-in-class power density for high current point-of-load space applications. Watch this demo video to learn more about the TPS7H4001-SP and see the EVM in action with parallel operation of four devices.

리소스

  • arrow-right Learn more about the TPS7H4001QEVM-CVAL
  • arrow-right Learn more about the TPS7H4001-SP