홈
비디오 라이브러리

Automated parking using 77-GHz antenna-on-package radar sensor

00:02:06 | 2022 년 01 월 04 일

Our 77GHz antenna-on-package technology enables faster time to market with the antenna already designed for short range applications. Use the AWR1843AOP mmWave radar sensor for parking in the automotive space and benefit with:

  • 360-degree coverage around the vehicle
  • Improved range detection compared to other sensor technologies
  • Resilient detection in various environmental conditions

리소스

  • arrow-right Buy the AWR1843AOP EVM
  • arrow-right Download the parking reference design
  • arrow-right Visit our E2E forum to ask questions about your evaluation and design
  • arrow-right Read how radar outmaneuvers ultrasonic in automated parking