Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Device | ADS7805U/1K |
---|---|
Package name | DW |
Package type | SOIC |
Pins | 28 |
SPQ | 1000 |
Reel diameter (mm) | 330 |
Reel width W1 (mm) | 32.4 |
A0 (mm) | 11.35 |
B0 (mm) | 18.67 |
K0 (mm) | 3.1 |
P1 (mm) | 16 |
W (mm) | 32 |
Pin1 quadrant | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.