Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DS90C124QVSX/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device DS90C124QVSX/NOPB
Package name PFB
Package type TQFP
Pins 48
SPQ 1000
Reel diameter (mm) 330
Reel width W1 (mm) 16.4
A0 (mm) 9.3
B0 (mm) 9.3
K0 (mm) 2.2
P1 (mm) 12
W (mm) 16
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.