Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DS90CF366MTDX/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device DS90CF366MTDX/NOPB
Package name DGG
Package type TSSOP
Pins 48
SPQ 1000
Reel diameter (mm) 330
Reel width W1 (mm) 24.4
A0 (mm) 8.6
B0 (mm) 13.2
K0 (mm) 1.6
P1 (mm) 12
W (mm) 24
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.