Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Device | ESD321DYAR |
---|---|
Package name | DYA |
Package type | SOT-5X3 |
Pins | 2 |
SPQ | 3000 |
Reel diameter (mm) | 178 |
Reel width W1 (mm) | 9.5 |
A0 (mm) | 0.5 |
B0 (mm) | 1.94 |
K0 (mm) | 0.73 |
P1 (mm) | 2 |
W (mm) | 8 |
Pin1 quadrant | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.