Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device INA190A2IRSWT INA190A2IRSWT
Package name RSW RSW
Package type UQFN UQFN
Pins 10 10
SPQ 250 250
Reel diameter (mm) 180 180
Reel width W1 (mm) 8.4 9.5
A0 (mm) 1.7 1.6
B0 (mm) 2.1 2
K0 (mm) 0.7 0.8
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.