Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM1086CS-3.3/NOPB ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device LM1086CS-3.3/NOPB
Package name KTT
Package type TO-263
Pins 3
SPQ 45
L (mm) 502
W (mm) 25
T (μm) 8204.2
B (mm) 9.19

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.