Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM117K/EM ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device LM117K/EM
Package name K
Package type TO-CAN
Pins 2
SPQ 50
Unit array matrix 9 X 6
Max temperature (°C) NA
L (mm) 292.1
W (mm) 215.9
K0 (μm) 25654
P1 (mm) 3.87
CL (mm) 22.3
CW (mm) 25.4

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.