Packaging information

Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.

LM2590HVSX-5.0/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device LM2590HVSX-5.0/NOPB
Package name KTW
Package type TO-263
Pins 7
SPQ 500
Reel diameter (mm) 330
Reel width W1 (mm) 24.4
A0 (mm) 10.75
B0 (mm) 14.85
K0 (mm) 5
P1 (mm) 16
W (mm) 24
Pin1 quadrant Q2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.