Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM2901MX/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device LM2901MX/NOPB
Package name D
Package type SOIC
Pins 14
SPQ 2500
Reel diameter (mm) 330
Reel width W1 (mm) 16.4
A0 (mm) 6.5
B0 (mm) 9.35
K0 (mm) 2.3
P1 (mm) 8
W (mm) 16
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.