Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM4050BIM3X-2.5/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device LM4050BIM3X-2.5/NOPB LM4050BIM3X-2.5/NOPB
Package name DBZ DBZ
Package type SOT-23 SOT-23
Pins 3 3
SPQ 3000 3000
Reel diameter (mm) 178 180
Reel width W1 (mm) 8.4 8.4
A0 (mm) 3.3 3.2
B0 (mm) 2.9 2.85
K0 (mm) 1.22 1.3
P1 (mm) 4 4
W (mm) 8 8
Pin1 quadrant Q3 Q3

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.