Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM5101ASD/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device LM5101ASD/NOPB LM5101ASD/NOPB
Package name DPR DPR
Package type WSON WSON
Pins 10 10
SPQ 1000 1000
Reel diameter (mm) 180 178
Reel width W1 (mm) 12.4 12.4
A0 (mm) 4.3 4.3
B0 (mm) 4.3 4.3
K0 (mm) 1.1 1.3
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.