Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM81CIMT-3/NOPB ACTIVE

Tube

May not be representative of actual shape. Only dimensions are applicable.

Device LM81CIMT-3/NOPB
Package name PW
Package type TSSOP
Pins 24
SPQ 61
L (mm) 495
W (mm) 8
T (μm) 2514.6
B (mm) 4.06

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.