Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
| Type 1 | Type 2 | |
|---|---|---|
| Device | LMR34215FAQRNXRQ1 | LMR34215FAQRNXRQ1 |
| Package name | RNX | RNX |
| Package type | VQFN-HR | VQFN-HR |
| Pins | 12 | 12 |
| SPQ | 3000 | 3000 |
| Reel diameter (mm) | 180 | 180 |
| Reel width W1 (mm) | 8.4 | 8.4 |
| A0 (mm) | 2.25 | 2.3 |
| B0 (mm) | 3.25 | 3.2 |
| K0 (mm) | 1.05 | 1 |
| P1 (mm) | 4 | 4 |
| W (mm) | 8 | 8 |
| Pin1 quadrant | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.