Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


OPA2343EA/250 ACTIVE

Tape & reel

Download

All dimensions are nominal.

Type 1 Type 2
Device OPA2343EA/250 OPA2343EA/250
Package name DGK DGK
Package type VSSOP VSSOP
Pins 8 8
SPQ 250 250
Reel diameter (mm) 330 330
Reel width W1 (mm) 12.4 12.4
A0 (mm) 5.3 5.3
B0 (mm) 3.4 3.4
K0 (mm) 1.4 1.4
P1 (mm) 8 8
W (mm) 12 12
Pin1 quadrant Q1 Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.