Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | PCM3001E/2K | PCM3001E/2K |
Package name | DB | DB |
Package type | SSOP | SSOP |
Pins | 28 | 28 |
SPQ | 2000 | 2000 |
Reel diameter (mm) | 330 | 330 |
Reel width W1 (mm) | 16.4 | 17.4 |
A0 (mm) | 8.2 | 8.5 |
B0 (mm) | 10.5 | 10.8 |
K0 (mm) | 2.5 | 2.4 |
P1 (mm) | 12 | 12 |
W (mm) | 16 | 16 |
Pin1 quadrant | Q1 | Q1 |
Tube
May not be representative of actual shape. Only dimensions are applicable.
Device | PCM3001E/2K |
---|---|
Package name | DB |
Package type | SSOP |
Pins | 28 |
SPQ | 2000 |
L (mm) | 500 |
W (mm) | 10.6 |
T (μm) | 500 |
B (mm) | 9.6 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.