Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | |
---|---|---|
Device | SN74LV245ADWR | SN74LV245ADWR |
Package name | DW | DW |
Package type | SOIC | SOIC |
Pins | 20 | 20 |
SPQ | 2000 | 2000 |
Reel diameter (mm) | 330 | 330 |
Reel width W1 (mm) | 24.4 | 24.4 |
A0 (mm) | 10.9 | 10.8 |
B0 (mm) | 13.3 | 13.3 |
K0 (mm) | 2.7 | 2.7 |
P1 (mm) | 12 | 12 |
W (mm) | 24 | 24 |
Pin1 quadrant | Q1 | Q1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.