Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | SN74LVC1G98DCKT | SN74LVC1G98DCKT | SN74LVC1G98DCKT |
Package name | DCK | DCK | DCK |
Package type | SOT-SC70 | SOT-SC70 | SOT-SC70 |
Pins | 6 | 6 | 6 |
SPQ | 250 | 250 | 250 |
Reel diameter (mm) | 180 | 178 | 180 |
Reel width W1 (mm) | 8.4 | 9 | 8.4 |
A0 (mm) | 2.41 | 2.4 | 2.3 |
B0 (mm) | 2.41 | 2.5 | 2.5 |
K0 (mm) | 1.2 | 1.2 | 1.2 |
P1 (mm) | 4 | 4 | 4 |
W (mm) | 8 | 8 | 8 |
Pin1 quadrant | Q3 | Q3 | Q3 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.