Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tube
May not be representative of actual shape. Only dimensions are applicable.
Device | TLC274CNS |
---|---|
Package name | NS |
Package type | SOP |
Pins | 14 |
SPQ | 50 |
L (mm) | 530 |
W (mm) | 10.5 |
T (μm) | 4000 |
B (mm) | 4.1 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.