Carrier pack material lookup
You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.
By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.
Tape & reel
All dimensions are nominal.
Type 1 | Type 2 | Type 3 | |
---|---|---|---|
Device | TLV70018DDCR | TLV70018DDCR | TLV70018DDCR |
Package name | DDC | DDC | DDC |
Package type | SOT-23-THN | SOT-23-THN | SOT-23-THN |
Pins | 5 | 5 | 5 |
SPQ | 3000 | 3000 | 3000 |
Reel diameter (mm) | 180 | 180 | 180 |
Reel width W1 (mm) | 8.4 | 8.4 | 8.4 |
A0 (mm) | 3.2 | 3.2 | 3.1 |
B0 (mm) | 3.2 | 3.2 | 3.05 |
K0 (mm) | 1.4 | 1.4 | 1.1 |
P1 (mm) | 4 | 4 | 4 |
W (mm) | 8 | 8 | 8 |
Pin1 quadrant | Q3 | Q3 | Q3 |
Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.